IESNA:LM-63-2002
[TEST]P1055271
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2002
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1323.3 1308.9 1303.4 1293.4 1280.1 1263.6 1241.4 1218.2 1191.6 1161.8
1126.4 1092.1 1053.3 1014.6 973.7 931.6 888.5 844.2 798.8 750.2
704.8 656.1 607.4 559.9 511.2 461.4 411.6 359.6 308.7 258.9
206.9 161.5 118.4 78.6 40.9 13.3 0
1323.3 1331 1322.2 1306.7 1281.3 1245.8 1203.8 1160.7 1108.7 1058.9
1005.8 951.5 892.9 833.1 772.3 712.5 652.8 594.2 537.7 481.3
427.1 374 323.1 274.4 235.7 204.7 175.9 148.3 123.9 100.7
80.8 63.1 46.5 32.1 19.9 8.9 0
1323.3 1315.6 1299 1260.2 1204.9 1148.5 1083.2 1013.5 937.2 860.8
781.1 704.8 630.7 562.1 499 439.3 378.4 336.4 305.4 275.5
245.6 221.3 198.1 175.9 157.1 139.4 121.7 106.2 91.8 77.5
63.1 50.9 39.8 28.8 17.7 8.9 0
1323.3 1315.6 1282.4 1224.8 1158.4 1078.8 994.7 902.9 811 722.5
637.3 562.1 490.2 421.6 371.8 338.6 306.5 279.9 252.3 229
208 189.2 171.5 154.9 139.4 125 110.6 97.4 84.1 71.9
59.7 48.7 37.6 27.7 17.7 8.9 0
1323.3 1318.9 1286.8 1223.7 1147.4 1062.2 968.1 866.3 769 678.2
591.9 515.6 441.5 385 350.7 319.8 292.1 266.7 241.2 219.1
200.3 182.6 166 150.5 135 120.6 107.3 95.2 81.9 69.7
58.6 47.6 36.5 26.6 16.6 7.7 0
